Pasternack’s PE1032 is an assembled D-sub hood kit that has a two-piece cover design for easy and quick assembly. This hood kit is built for 15-pin D-subminiature/HD26 connectors. Our gray-colored assembled hood kit has a plastic backshell for covering D-sub cable assembly connectors. This D-sub hood kit is suitable for device management, data networks, instrument control, and serial data transmission applications.
The PE1032 assembled hood kit from Pasternack is made of plastic with a body length of 1.41 inches. This hood kit has internal cable strain relief, which provides enhanced durability, and is also available in a D-sub 9 position size. All assembly and standard male gender mating hardware are provided. Additional specifications for this D-subminiature hood kit are on our downloadable PDF datasheet above.
Pasternack has one of the largest in-stock selections of hood kits for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal assembled D-sub hood kit for your requirements.