Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Assembled D-Sub Hood Kit, DB9/HD26 Black

Product ID: PE1035

Pricing

QuantityPrice
1-24$2.27
25-49$2.16
50-99$2.04
100-249$1.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,354
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Primary Application Audio/Video/Data
Cable Family/Type D-Subminiature
Part Type Dust Cap/Cover
Connector Series 9-Pin D-Subminiature/HD15

Description