Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Assembled D-Sub Hood Kit, DB9/HD26 Metalized Chrome

Product ID: PE1037

Pricing

QuantityPrice
1-24$4.15
25-49$3.94
50-99$3.74
100-249$3.57
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 19
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Primary Application Audio/Video/Data
Cable Family/Type D-Subminiature
Part Type Dust Cap/Cover
Connector Series 9-Pin D-Subminiature/HD15

Description