In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Banana Plug to 1.0/2.3 Plug Cable Using RG142 Coax, LF Solder

Product ID: PE3W05057LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Banana
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Series 21.0/2.3
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4089RG142B/UPE44242KitBOM Datasheet

Banana Plug to 1.0/2.3 Plug Cable Using RG142 Coax, LF Solder

PE3W05057LF is a Banana plug to 1.0/2.3 plug cable using RG142 coax. This Pasternack Banana plug to 1.0/2.3 plug cable assembly uses a Banana for connector 1 and a 50 Ohm 1.0/2.3 for connector 2.

Our plug Banana to plug 1.0/2.3 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05057LF Banana plug to 1.0/2.3 plug cable assembly is constructed with RG142 coax.