Banana Plug to Banana Plug Cable Using RG188-DS Coax with Double HeatShrink and 180 Deg. Clock, LF Solder

Product ID: PE3W04922LF/HS/HS2/PH180

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Banana
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45164RG188-DSPE45164KitBOM Datasheet

Banana Plug to Banana Plug Cable Using RG188-DS Coax with Double HeatShrink and 180 Deg. Clock, LF Solder

PE3W04922LF/HS/HS2/PH180 is a Banana plug to Banana plug cable using RG188-DS coax. This Pasternack Banana plug to Banana plug cable assembly uses a Banana for connector 1 and a Banana for connector 2.

Our plug Banana to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04922LF/HS/HS2/PH180 Banana plug to Banana plug cable assembly is constructed with RG188-DS coax.