Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Banana Plug to Banana Plug Cable Using RG316-DS Coax

Product ID: PE34604

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Banana
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Banana Plug Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketBanana Plug Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE45164RG316-DSPE45164KitBOM Datasheet

Banana Plug to Banana Plug Cable Using RG316-DS Coax

PE34604 is a Banana plug to Banana plug cable using RG316-DS coax. This Pasternack Banana plug to Banana plug cable assembly uses a Banana for connector 1 and a Banana for connector 2.

Our plug Banana to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE34604 Banana plug to Banana plug cable assembly is constructed with RG316-DS coax.