Banana Plug to Banana Plug Cable 24 Inch Length Using RG58 Coax
Product ID:
PE3005-24
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $67.89 |
| 25-49 | $64.50 |
| 50-99 | $61.10 |
| 100-249 | $58.39 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details) . font> font> |
| Connector Series 1 | Banana |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 0 |
| Connector Series 2 | Banana |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 0 |
| RF Cable Part Number | RG58C/U |
| RF Cable Type | RG58 |
| RF Cable Impedance | 50 |
Description
Banana Plug to Banana Plug Cable 24 Inch Length Using RG58 Coax
Very low frequency equipment test lead cable assembly PE3005-24 from Pasternack is manufactured to a high standard of quality. This Pasternack RF test lead is built with a banana cable connector on side 1. Our banana test lead assembly has a banana connector on side 2.
Banana to banana RF test equipment lead cable is manufactured with plug gender for side 1 and plug for side 2. Banana plug to banana plug cable test lead for RF is constructed with RG58 cable and the impedance is 50 Ohm. PE3005-24 Banana plug to banana plug test equipment lead using RG58 cable has a 24 inch length.
Pasternack banana to banana RG58 very low frequency cable test equipment lead is part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. Our test equipment lead with banana to banana connectors and RG58 cable is in-stock and Pasternack is where to buy your breakout test lead cable for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts. Custom low frequency equipment test lead cable assemblies can be built and shipped quickly from our Irvine, CA location in the United States.
The PE3005-24 is a Banana plug cable designed for RG58C/U coax, offering 50 Ohm impedance in a flexible in-series assembly. It supports RF and electronics bench connections where Banana plug interfaces simplify quick signal and test lead hookups. Brass connector bodies and nickel-plated brass contacts pair with a PVC (NC) jacket for durable use from -40°C to 80°C.
Frequently Asked Questions
What is the PE3005-24 double banana plug cable used for?
The PE3005-24 is a Banana plug to plug cable used to connect compatible electronics and RF interfaces through RG58C/U coax. It features a flexible 50 Ohm cable, straight connector ends, brass bodies, and nickel-plated brass contacts for repeated bench use. Engineers use it in lab setups and system integration when equipment requires Banana terminations with coaxial cable construction. This configuration helps simplify point-to-point routing in prototypes, test benches, and electronics assemblies that need organized cable management.
When would I use a double banana plug coax cable instead of standard test leads?
A Banana plug coax cable like PE3005-24 is used when your setup needs a coaxial 50 Ohm path with banana-style interfaces. It combines RG58C/U construction with Banana plug terminations, which differs from simple parallel test leads used for basic power connections. Engineers select this style for RF or electronics benches where controlled coax cable and compatible plug spacing matter. It is useful in prototype racks and lab fixtures that already accept Banana plugs and benefit from flexible coax routing.
Is the PE3005-24 built for bench and laboratory environments?
Yes, the PE3005-24 is well suited for bench and laboratory environments that use Banana interfaces for quick equipment connections. It uses flexible RG58C/U coax, straight plug ends, brass connector bodies, and nickel-plated brass contacts for dependable repeated handling. The cable also operates across a -40°C to 80°C temperature range, which supports typical indoor electronics and integration conditions. These characteristics make it practical for prototyping, troubleshooting, and organized signal routing in electronics development spaces.
What makes the PE3005-24 suitable for RF and electronics integration?
The PE3005-24 is suitable for RF and electronics integration because it combines 50 Ohm RG58C/U coax with matching Banana plug terminations. Its in-series design, straight connectors, and flexible cable construction help engineers connect compatible interfaces without unnecessary routing complexity. Brass bodies, ABS dielectric elements, and nickel-plated brass contacts provide a durable mechanical structure for repeated installation cycles. This makes the assembly useful for integration work where teams need a compact cable for compatible lab, prototype, or electronics systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table