In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Banana Plug to BNC Male Cable Using RG142 Coax

Product ID: PE3W04135

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Banana
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4089RG142B/UPE4023KitBOM Datasheet

Banana Plug to BNC Male Cable Using RG142 Coax

PE3W04135 is a Banana plug to BNC male cable using RG142 coax. This Pasternack Banana plug to BNC male cable assembly uses a Banana for connector 1 and a 50 Ohm BNC for connector 2.

Our plug Banana to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04135 Banana plug to BNC male cable assembly is constructed with RG142 coax.