Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Banana Plug to SMA Female Cable Using RG188-DS Coax

Product ID: PE3W06019

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Banana
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Banana Plug Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG188 Coax Cable Double Shielded with White PTFE JacketSMA Female Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE45164RG188-DSPE4416KitBOM Datasheet

Banana Plug to SMA Female Cable Using RG188-DS Coax

PE3W06019 is a Banana plug to SMA female cable using RG188-DS coax. This Pasternack Banana plug to SMA female cable assembly uses a Banana for connector 1 and a 50 Ohm SMA for connector 2.

Our plug Banana to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06019 Banana plug to SMA female cable assembly is constructed with RG188-DS coax.