Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Banana Plug to SMA Male Cable 100 cm Length Using RG188-DS Coax

Product ID: PE3W06020-100CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$68.49
25-49$65.07
50-99$61.64
100-249$58.90
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 391
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Banana
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm
Length39.37 inches

Description

Banana Plug to SMA Male Cable 100 cm Length Using RG188-DS Coax

Radio frequency assembly banana plug to SMA male cable 100 cm length using RG188-DS coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Banana plug to SMA male cable 100 cm length using RG188-DS coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom banana to SMA cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with banana cable connection on one end and SMA cable connection on the other. Our banana to SMA cable assemblies have a plug gender on end 1 and male on end 2. This banana to SMA cable is a plug to male coax assembly, PE3W06020-100CM, can also be known as a banana male to SMA plug cable assembly and will be shipped same-day as it is purchased.

Banana male to SMA plug cable assembly PE3W06020-100CM is built with RG188-DS which is a flexible coax type. The Pasternack flexible Banana cable assembly is manufactured with banana to SMA cable connectors, has a impedance and is double shielded. RF specs on this banana plug to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W06020-100CM can also be used in the other direction and will be SMA male to banana plug cable assembly if the opposite connectivity is required.

Banana male to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality banana to SMA cable assembly for quick shipment worldwide. Variations of banana cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this banana plug to SMA male cable 100 cm length using RG188-DS coax.