Double Banana Plug Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, PE-B100, PE-C100, LMR-100
Product ID:
PE44145
Pricing
| Quantity | Price |
| 1-24 | $21.39 |
| 25-49 | $20.32 |
| 50-99 | $19.25 |
| 100-249 | $18.40 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2,349

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | Double Banana |
| Connector Gender | Plug |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | RG174 |
| Interface Type 2 | RG316 |
| Interface Type 3 | RG188 |
| Interface Type 4 | .100 inch |
| Interface Type 5 | PE-B100 |
| Interface Type 6 | PE-C100 |
| Interface Type 7 | LMR-100 |
Description
Double Banana Plug Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, PE-B100, PE-C100, LMR-100
PE44145 Double Banana plug coaxial connector has an interface type of RG174, RG316, RG188, .100 inch, PE-B100, PE-C100, LMR-100 and a impedance. Pasternack Double Banana plug connector uses shield/contact crimp/solder as an attachment method.
The Pasternack Double Banana plug coaxial connector has a ABS dielectric type. The Pasternack Double Banana coaxial connector has a brass body with nickel plating. Our PE44145 Double Banana connector uses brass contact. This Double Banana plug coaxial RF connector is RoHS and REACH compliant.
This Pasternack plug Double Banana connector will ship the same day as purchased. Our Double Banana plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Double Banana connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table