Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Bandpass Filter with SMA Female Connectors Operating from 1.88 GHz to 1.92 GHz with a 55 MHz Passband Bandwidth

Product ID: PE87FL1027

Pricing

QuantityPrice
1-4$823.99
5-9$807.51
10-24$791.03
25-99$774.55
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Bandpass Min Frequency1.88 GHz
Bandpass Max Frequency1.92 GHz
Impedance50 Ohm
Maximum Insertion Loss1 dB
Maximum Power50 Watts

Description