Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Bandpass Filter with SMA Female Connectors Operating from 2.1 GHz to 3.8 GHz with a 2 GHz Passband Bandwidth

Product ID: PE87FL1030

Pricing

QuantityPrice
1-4$781.99
5-9$766.35
10-24$750.71
25-99$735.07
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Bandpass Min Frequency2.1 GHz
Bandpass Max Frequency3.8 GHz
Impedance50 Ohm
Maximum Insertion Loss1 dB
Maximum Power15 Watts

Description