Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

8 Section Bandpass Filter With SMA Female Connectors Operating from 2.2 GHz to 2.5 GHz With a 300MHz Passband

Product ID: PE8701A

Pricing

QuantityPrice
1-4$1,810.00
5-9$1,737.60
10-24$1,665.20
25-99$1,592.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Bandswifi bands, cellular bands, satellite communications
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Bandpass Min Frequency2.2 GHz
Bandpass Max Frequency2.5 GHz
RF Filter DesignCombline
Impedance50 Ohm
Maximum Insertion Loss0.8 dB
Maximum Power5 Watts

Description