Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Bandpass Filter with SMA Female Connectors Operating from 2.985 GHz to 3.015 GHz with a 40 MHz Passband Bandwidth

Product ID: PE87FL1025

Pricing

QuantityPrice
1-4$706.99
5-9$692.85
10-24$678.71
25-99$664.57
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Bandpass Min Frequency2.99 GHz
Bandpass Max Frequency3.02 GHz
Impedance50 Ohm
Maximum Insertion Loss2 dB
Maximum Power30 Watts

Description