Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

9 Section Bandpass Filter With SMA Female Connectors Operating from 4.4 GHz to 4.8 GHz With a 400MHz Passband

Product ID: PE8739A

Pricing

QuantityPrice
1-4$1,150.00
5-9$1,104.00
10-24$1,058.00
25-99$1,012.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 66
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Bandssatellite communications, 5G cellular bands and radar
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Bandpass Min Frequency4.4 GHz
Bandpass Max Frequency4.8 GHz
RF Filter DesignCombline
Impedance50 Ohm
Maximum Insertion Loss1.25 dB
Maximum Power5 Watts

Description