Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Bandpass Waveguide Filter With WR-28 Interface And a Pass Band From 38 GHz to 40 GHz

Product ID: PE-W28F002

Pricing

QuantityPrice
1-9$658.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide Size 1WR-28
Flange Size 1Square Cover
Waveguide Size 2WR-28
Flange Size 2Square Cover
Frequency, Min38 GHz
Frequency, Max40 GHz
Lowband Min Rejection30 (dB)

Description

Bandpass Waveguide Filter With WR-28 Interface And a Pass Band From 38 GHz to 40 GHz

Waveguide bandpass filter PE-W28F002 from Pasternack is manufactured with a WR-28 input and is part of a large selection of RF/microwave/millimeter wave waveguide components. WR-28 waveguide bandpass filter is rated for a radio frequency minimum of 38 GHz and a frequency maximum of 40 GHz a s the pass band range. WR-28 bandpass waveguide filter is designed for a rejection minimum of 30 dB and constructed to RF industry specs.

More details on PE-W28F002 WR-28 band pass wave guide filter can be found on the the waveguide bandpass filter design datasheet specifications up above. WR-28 waveguide bandpass filter from Pasternack is in stock now at our Irvine, CA facility. Our waveguide bandpass filter with WR-28 flanges is part of over 40,000 components for RF, microwave and millimeter wave applications in-stock which are available to ship same day worldwide.