Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Biased Detector, SMA Female and 2.92mm Male, Negative Video Out, 18 GHz to 26 GHz

Product ID: PE8009

Pricing

QuantityPrice
1-4$1,250.00
5-9$1,200.00
10-24$1,150.00
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Biased Detector or Zero Biased DetectorBiased
Minimum Frequency18 GHz
Maximum Frequency26 GHz
Detector PolarityNegative
Voltage Sensitivity, Typ1,500 mV/mW
Tangential Sensitivity, Max-52 dBm
Power, Max Input23 Watts
Connector In SeriesSMA
Connector-In Group (Threaded, Bayonet)Threaded
Connector In GenderFemale
Connector Out Series2.92mm
Connector-Out Group (Threaded, Bayonet)Threaded
Connector Out GenderMale
Min Operating Temperature-55 deg C
Max Operating Temperature125 deg C

Description