Slide-On BMA Jack 2 Hole Flange to Slide-On BMA Jack 2 Hole Flange Cable 12 Inch Length Using LMR-100 Coax

Product ID: PE3C4922-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$135.99
25-49$129.19
50-99$122.39
100-249$116.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 6
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 12 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2BMA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 22 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm
Length12 inches

Description

Slide-On BMA Jack 2 Hole Flange to Slide-On BMA Jack 2 Hole Flange Cable 12 Inch Length Using LMR-100 Coax

Radio frequency assembly slide-on BMA jack 2 hole flange to slide-on BMA jack 2 hole flange cable 12 inch length using LMR-100 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Slide-on BMA jack 2 hole flange to slide-on BMA jack 2 hole flange cable 12 inch length using LMR-100 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom BMA to BMA cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with BMA 2 hole flange cable connection on one end and BMA 2 hole flange cable connection on the other. Our BMA to BMA cable assemblies have a jack gender on end 1 and jack on end 2. This BMA to BMA cable is a jack to jack coax assembly, PE3C4922-12, can also be known as a BMA female to BMA female cable assembly and will be shipped same-day as it is purchased.

BMA female to BMA female cable assembly PE3C4922-12 is built with LMR-100A which is a flexible coax type. The Pasternack flexible BMA cable assembly is manufactured with BMA to BMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency BMA jack 2 hole flange to BMA jack 2 hole flange cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BMA female 2 hole flange to BMA female 2 hole flange cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BMA to BMA cable assembly for quick shipment worldwide. Variations of BMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this slide-on BMA jack 2 hole flange to slide-on BMA jack 2 hole flange cable 12 inch length using LMR-100 coax.