Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Slide-On BMA Jack Bulkhead to Slide-On BMA Jack Bulkhead Cable 60 Inch Length Using RG405 Coax

Product ID: PE3C4874-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$224.99
25-49$213.74
50-99$202.49
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2BMA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm
Length60 inches

Description

Slide-On BMA Jack Bulkhead to Slide-On BMA Jack Bulkhead Cable 60 Inch Length Using RG405 Coax

The PE3C4874-60 is a BMA jack to jack RF cable assembly designed for RG405/U coax interfaces, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system integration where bulkhead-mounted cable runs need stable panel transitions and slide-on BMA connectivity in compact assemblies. Brass connector bodies with Beryllium Copper contacts and Gold plating support dependable electrical contact across a -55°C to 105°C operating range.

Pasternack RF coax cable assembly is built with BMA bulkhead cable connection on one end and BMA bulkhead cable connection on the other. Our BMA to BMA cable assemblies have a jack gender on end 1 and jack on end 2. This BMA to BMA cable is a jack to jack coax assembly, PE3C4874-60, can also be known as a BMA female to BMA female cable assembly and will be shipped same-day as it is purchased.

BMA female to BMA female cable assembly PE3C4874-60 is built with RG405 which is a semi-rigid coax type. The Pasternack semi-rigid BMA cable assembly is manufactured with BMA to BMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency BMA jack bulkhead to BMA jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BMA female bulkhead to BMA female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BMA to BMA cable assembly for quick shipment worldwide. Variations of BMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this slide-on BMA jack bulkhead to slide-on BMA jack bulkhead cable 60 inch length using RG405 coax.

Frequently Asked Questions

What is the PE3C4874-60 RF cable assembly used for?

The PE3C4874-60 is a BMA jack to jack RF cable assembly used for in-series connections between bulkhead-mounted BMA interfaces. It features Slide-On BMA connectors, RG405/U semi-rigid coax, 50 Ohm impedance, and DC to 18 GHz operation. Engineers use it in RF system integration, laboratory setups, and production fixtures that need stable panel-mounted signal paths. Its straight bulkhead terminations help simplify enclosure routing when a defined coax path and repeatable connector access are both important.

When would I choose a BMA bulkhead to BMA bulkhead cable assembly?

A BMA bulkhead to BMA bulkhead cable assembly is chosen when both connection points must mount through a panel or enclosure wall. The PE3C4874-60 combines straight jack bulkhead connectors with Slide-On BMA interfaces and RG405/U semi-rigid coax for controlled routing. This configuration works well in test chassis, instrument panels, and compact RF systems that need secure pass-through connectivity. It is especially useful when engineers want consistent cable placement and accessible BMA interfaces on both sides of an assembly.

Is the PE3C4874-60 suitable for RF test and integration work?

Yes, the PE3C4874-60 is suitable for RF test and integration work because it supports DC to 18 GHz operation in a 50 Ohm assembly. It uses RG405/U semi-rigid coax with Brass connector bodies, Beryllium Copper contacts, and Gold contact plating for reliable electrical engagement. Test benches and integration fixtures benefit from its bulkhead mounting when signals must pass cleanly through panels or housings. The straight BMA jack interfaces also help maintain organized cable routing in compact setups where repeatable positioning matters during assembly or service.

What advantages does RG405/U semi-rigid coax provide in the PE3C4874-60?

RG405/U semi-rigid coax gives the PE3C4874-60 a controlled cable form that helps preserve routing shape inside equipment and fixtures. In this assembly, that coax supports 50 Ohm impedance and DC to 18 GHz performance with straight Slide-On BMA bulkhead connectors. Engineers often prefer semi-rigid cable in compact RF layouts where flexible cable movement could complicate placement or access. It is a practical choice for panel-mounted interconnects that benefit from fixed positioning, repeatable paths, and stable integration inside enclosed hardware.