Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BMA Jack Connector Crimp Attachment 2 Hole Flange Mount for LMR-100A, PE-B100, PE-C100, RG174, RG174MN, RG316, RG188, LMR-100A-PV

Product ID: PE5154

Pricing

QuantityPrice
1-4$75.99
5-9$74.47
10-24$72.95
25-99$71.43
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Interface Type 1LMR-100A
Interface Type 2PE-B100
Interface Type 3PE-C100
Interface Type 4RG174
Interface Type 5RG174MN
Interface Type 6RG316
Interface Type 7RG188
Interface Type 8PE-C100-LSZH
Interface Type 9LMR-100-FR
Interface Type 10LMR-100A-PVC

Description