Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Slide-On BMA Jack 2 Hole Flange to N Male Cable Using PE-SR402FL Coax

Product ID: PE3C5899

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 12 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm

Description

Slide-On BMA Jack 2 Hole Flange to N Male Cable Using PE-SR402FL Coax

Radio frequency assembly slide-on BMA jack 2 hole flange to N male cable using PE-SR402FL coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Slide-on BMA jack 2 hole flange to N male cable using PE-SR402FL coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom BMA to N type cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with BMA 2 hole flange cable connection on one end and type N cable connection on the other. Our BMA to type N cable assemblies have a jack gender on end 1 and male on end 2. This BMA to N type cable is a jack to male coax assembly, PE3C5899, can also be known as a BMA female to type N plug cable assembly and will be shipped same-day as it is purchased.

BMA female to type N plug cable assembly PE3C5899 is built with PE-SR402FL which is a formable coax type. The Pasternack formable BMA cable assembly is manufactured with BMA to N type cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 11 GHz maximum frequency BMA jack 2 hole flange to type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5899 can also be used in the other direction and will be type N male to BMA jack 2 hole flange cable assembly if the opposite connectivity is required.

BMA female 2 hole flange to N type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BMA to type N cable assembly for quick shipment worldwide. Variations of BMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this slide-on BMA jack 2 hole flange to N male cable using PE-SR402FL coax.