Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BMA Jack Connector Solder Attachment 2 Hole Flange Mount for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, RG402, RG402 Tinned

Product ID: PE5159

Pricing

QuantityPrice
1-4$45.79
5-9$44.87
10-24$43.96
25-99$43.04
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency22 GHz
Interface Type 1PE-SR402AL
Interface Type 2PE-SR402FL
Interface Type 3PE-SR402FLJ
Interface Type 4RG402
Interface Type 5RG402 Tinned

Description