In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Snap-On BMA Jack to SMA Female Cable Using RG316 Coax with HeatShrink

Product ID: PE3C4604/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Snap-On BMA Jack to SMA Female Cable Using RG316 Coax with HeatShrink

PE3C4604/HS is a BMA jack to SMA female cable using RG316 coax. This Pasternack BMA jack to SMA female cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm SMA for connector 2.

Our jack BMA to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4604/HS BMA jack to SMA female cable assembly is constructed with RG316 coax and the maximum VSWR is 1.4:1.