PE5161 BMA jack 2 hole flange mount terminal RF connector has an impedance of 50 Ohms. Our jack BMA terminal connector provides a maximum frequency of 18 GHz. This BMA jack RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online cable creator.
The Pasternack BMA jack 2 hole flange mount terminal connector has a PTFE dielectric type and a VSWR of 1.2:1. Pasternack’s BMA terminal connector has a passivated stainless steel body. Our PE5161 BMA connector uses a gold over nickel over copper-plated beryllium copper contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 2 mOhms. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The PE5161 BMA 2 hole flange mount connector operates at a temperature range of -65 to 165 deg C. This jack BMA terminal RF connector has a maximum insertion loss of 0.127 dB. This BMA connector has a gold over nickel over copper inner contact plating. The Pasternack BMA jack connector has a maximum operating voltage of 1,000 Vrms and a dielectric withstanding voltage of 1,500 Vrms. This terminal RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our BMA jack connector has a length of 0.591 inches, a width of 0.626 inches, and a weight of 0.0062 lbs.
This Pasternack jack BMA 2 hole flange mount connector will ship the same business day as purchased. Our 2 hole flange mount BMA jack connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.