PE51763 BMA male thread-in hermetically sealed terminal slide-on RF connector has an impedance of 50 Ohms. Our male BMA terminal connector provides a maximum frequency of 22 GHz. This BMA male RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack BMA male thread-in hermetically sealed terminal slide-on connector has a PTFE dielectric type and a VSWR of 1.3:1. Pasternack's BMA terminal connector has a stainless steel body with gold plating. Our PE51763 BMA connector uses a gold-plated beryllium copper contact. This BMA connector is suitable for applications including phased Array Systems, blind Mating, RF Backplanes, rack and Panel, base Stations, test I/O. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from stainless steel material has a contact life of 1000 cycles or more. The PE51763 BMA thread-in connector operates at a temperature range of -65 to 125 deg C. This male BMA terminal RF connector has a maximum insertion loss of 0.32 dB. This BMA connector has a gold inner contact plating. The Pasternack BMA male connector has a maximum operating voltage of 500 Vrms and a dielectric withstanding voltage of 1,500 Vrms. This terminal RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our BMA male connector has a length of 0.47 inches, a width of 0.25 inches, and a weight of 0.01 lbs.
This Pasternack male BMA thread-in connector will ship the same business day as purchased. Our thread-in BMA male connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.