Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Slide-On BMA Plug Bulkhead to Slide-On BMA Plug Bulkhead Cable Using RG405 Coax

Product ID: PE3W08889

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2BMA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45310RG405/UPE45310KitBOM Datasheet

Slide-On BMA Plug Bulkhead to Slide-On BMA Plug Bulkhead Cable Using RG405 Coax

PE3W08889 is a BMA plug bulkhead to BMA plug bulkhead cable using RG405 coax. This Pasternack BMA plug bulkhead to BMA plug bulkhead cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm BMA for connector 2.

Our plug BMA bulkhead to plug BMA bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W08889 BMA plug bulkhead to BMA plug bulkhead cable assembly is constructed with RG405 coax.