Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BMA Plug Slide-On Hermetically Sealed Connector Solder Attachment Thread-In Mount Pin Terminal

Product ID: PE45354

Pricing

QuantityPrice
1-24$109.99
25-49$104.49
50-99$98.99
100-249$94.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 29
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodThread-In
Minimum FrequencyDC
Maximum Frequency22 GHz
Interface Type 1Pin

Description