Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

BMA Plug Bulkhead Mount Slide-On Connector Crimp/Solder Attachment for RG178, RG196

Product ID: PE45315

Pricing

QuantityPrice
1-24$86.69

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 22
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesBMA
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Interface Type 1RG178
Interface Type 2RG196

Description

BMA Plug Bulkhead Mount Slide-On Connector Crimp/Solder Attachment for RG178, RG196

PE45315 BMA plug bulkhead coaxial slide-on connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack BMA plug bulkhead connector uses shield/contact crimp/solder as an attachment method. Our plug BMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

The Pasternack BMA plug bulkhead coaxial slide-on connector has a PTFE dielectric type and a VSWR of 2.12. The Pasternack BMA coaxial connector has a passivated stainless steel body. Our PE45315 BMA connector uses beryllium copper contact. This BMA plug bulkhead coaxial slide-on RF connector is REACH compliant.

This Pasternack plug BMA bulkhead connector will ship the same day as purchased. Our bulkhead BMA plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BMA connector cable assemblies that will ship the same day as well.