Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Slide-On BMA Plug Bulkhead to SMP Female Cable 60 Inch Length Using PE-SR405FLJ Coax

Product ID: PE3C4866-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$153.99
25-49$146.29
50-99$138.59
100-249$132.43
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm
Length60 inches

Description

Slide-On BMA Plug Bulkhead to SMP Female Cable 60 Inch Length Using PE-SR405FLJ Coax

The PE3C4866-60 is a BMA plug bulkhead to SMP female cable assembly designed for PE-SR405FLJ coax, offering 50 Ohm impedance and DC to 18 GHz operation. It connects bulkhead-mounted BMA interfaces to compact SMP ports in RF system integration, bench setups, and dense interconnect layouts. Brass and beryllium copper connector bodies with PTFE dielectric support reliable electrical performance across -55°C to 125°C environments.

Pasternack RF coax cable assembly is built with BMA bulkhead cable connection on one end and SMP cable connection on the other. Our BMA to SMP cable assemblies have a plug gender on end 1 and female on end 2. This BMA to SMP cable is a plug to female coax assembly, PE3C4866-60, can also be known as a BMA male to SMP jack cable assembly and will be shipped same-day as it is purchased.

BMA male to SMP jack cable assembly PE3C4866-60 is built with PE-SR405FLJ which is a formable coax type. The Pasternack formable BMA cable assembly is manufactured with BMA to SMP cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency BMA plug bulkhead to SMP female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C4866-60 can also be used in the other direction and will be SMP female to BMA plug bulkhead cable assembly if the opposite connectivity is required.

BMA male bulkhead to SMP jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BMA to SMP cable assembly for quick shipment worldwide. Variations of BMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this slide-on BMA plug bulkhead to SMP female cable 60 inch length using PE-SR405FLJ coax.

Frequently Asked Questions

What is the PE3C4866-60 RF cable assembly?

The PE3C4866-60 is a BMA plug bulkhead to SMP female RF cable assembly built for interconnects between panel-mounted and compact board-level interfaces. It uses PE-SR405FLJ formable coax, supports 50 Ohm impedance, and operates from DC to 18 GHz. Engineers use this assembly when equipment needs a shaped cable path between a bulkhead feedthrough and an SMP connection. Its straight connectors, PTFE dielectric, and gold-plated contacts make it suitable for lab, integration, and production environments.

When would I use a BMA to SMP formable cable assembly?

A BMA to SMP formable cable assembly like PE3C4866-60 is used when a system must transition from a bulkhead interface to a compact RF port. The assembly combines a BMA plug bulkhead end, an SMP female end, and PE-SR405FLJ formable coax for controlled routing. This is useful in instrument panels, enclosed RF modules, and prototype fixtures where cable shape must stay fixed. Engineers often choose it for clean internal layouts, repeatable connections, and DC to 18 GHz signal coverage.

Is the PE3C4866-60 suitable for bench and integration work?

The PE3C4866-60 is suitable for bench and integration work because it provides a stable BMA-to-SMP interconnect with formable routing. It supports DC to 18 GHz operation, 50 Ohm impedance, and a maximum VSWR of 1.5:1 for RF signal paths. Test benches and subsystem builds benefit when technicians need to shape cable runs around nearby hardware or fixtures. Its operating temperature range of -55°C to 125°C also supports use across controlled labs and broader equipment environments.

What advantages does formable PE-SR405FLJ coax provide in this assembly?

Formable PE-SR405FLJ coax in the PE3C4866-60 helps installers create a fixed cable path that holds shape after positioning. That makes it useful where flexible cable movement is not desired and routing space inside the system is limited. Engineers use this type of assembly in dense RF packaging, production fixtures, and bench setups requiring repeatable cable placement. Combined with straight BMA and SMP interfaces, it helps maintain organized layouts while supporting 50 Ohm RF connections to 18 GHz.