PE5162 BMA plug 4 hole flange mount terminal RF connector has an impedance of 50 Ohms. Our plug BMA terminal connector provides a maximum frequency of 22 GHz. This BMA plug RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online cable creator.
The Pasternack BMA plug 4 hole flange mount terminal connector has a PTFE dielectric type and a VSWR of 1.3:1. Pasternack’s BMA terminal connector has a passivated stainless steel body. Our PE5162 BMA connector uses a gold over nickel over copper-plated beryllium copper contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 2 mOhms. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The PE5162 BMA 4 hole flange mount connector operates at a temperature range of -40 to 165 deg C. This plug BMA terminal RF connector has a maximum insertion loss of 0.14 dB. This BMA connector has a gold over nickel over copper inner contact plating. The Pasternack BMA plug connector has a maximum operating voltage of 1,000 Vrms and a dielectric withstanding voltage of 1,500 Vrms. This terminal RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our BMA plug connector has a length of 0.778 inches, a width of 0.5 inches, and a weight of 0.0062 lbs.
This Pasternack plug BMA 4 hole flange mount connector will ship the same business day as purchased. Our 4 hole flange mount BMA plug connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.