Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Slide-On BMA Plug Bulkhead to UMCX 2.5 Plug Right Angle Cable Using RG178 Coax

Product ID: PE3C4600

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2UMCX 2.5
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Slide-On BMA Plug Bulkhead to UMCX 2.5 Plug Right Angle Cable Using RG178 Coax

PE3C4600 is a BMA plug bulkhead to UMCX 2.5 plug right angle cable using RG178 coax. This Pasternack BMA plug bulkhead to UMCX 2.5 plug right angle cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm UMCX 2.5 for connector 2. BMA to UMCX 2.5 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug BMA bulkhead to plug UMCX 2.5 right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4600 BMA plug bulkhead to UMCX 2.5 plug right angle cable assembly is constructed with RG178 coax.