We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

BMA Socket Size 8 D38999 Contact for 0.141 Cable, 18 GHz Max Frequency

Product ID: PEMACTRF8S02

Pricing

QuantityPrice
1-9$113.99
10-24$109.43
25-99$104.87
100-249$100.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 21
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications
Contact Size 8
Contact Series BMA
Contact Gender Socket
Max Frequency 18 GHz
VSWR 1.35:1
Attachment Solder/Non-Solder Contact
MIL-STD Types D38999 Series I, D38999 Series III and D38999 Series IV

Description