Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BMB Size 8 D38999 Contact Pin to SMA Male Cable Using PE-141FL-NM Coax with HeatShrink, LF Solder

Product ID: PE3M0259

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
Connector 1 SeriesBMB
Connector 1 Size8
Connector 1 GenderPin
Connector 1 SpecificationMIL-DTL-38999
Connector 1 PolarityStandard
Connector Angle 1Straight
Connector 1 Impedance50 Ohm
Connector 2 SeriesSMA
Connector 2 GenderMale
Connector 2 SpecificationMIL-STD-348A
Connector 2 PolarityStandard
Connector Angle 2Straight
Connector 2 Impedance50 Ohm
Connector 1 Body MaterialStainless Steel
Connector 1 Body PlatingPassivated
RF Cable Part NumberPE-141FL-NM
RF Cable TypeCoax
RF Cable SpecificationPE-141FL-NM datasheet
RF Cable Impedance 50 Ohm

Description