Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BMMA Female Connector Solder Attachment 0.072 inch Edge Launch PCB

Product ID: PE5135

Pricing

QuantityPrice
1-24$72.79
25-49$69.15
50-99$65.51
100-249$62.60
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 148
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesBMMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 10.072 inch Edge Launch

Description