Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BMMA Female to SMA Female 2 Hole Flange Mount Adapter, 0.434 inch Hole Spacing

Product ID: PE910006

Pricing

QuantityPrice
1-24$192.99
25-49$183.34
50-99$173.69
100-249$165.97
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 21
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1BMMA
Connector Gender 1Female
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleStraight
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 22 Hole Flange
Connector Body Material 2Passivated Stainless Steel

Description