Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BMMA Female to SMA Male Adapter

Product ID: PE910004

Pricing

QuantityPrice
1-24$136.99
25-49$130.14
50-99$123.29
100-249$117.81
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 26
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1BMMA
Connector Gender 1Female
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleStraight
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel

Description