Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BMMA Male Connector Solder Attachment 0.117 inch Edge Launch PCB

Product ID: PE5138

Pricing

QuantityPrice
1-24$48.59
25-49$46.16
50-99$43.73
100-249$41.79
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 118
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesBMMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency26.5 GHz
Interface Type 10.117 inch Edge Launch

Description