PE5140 BMMA male right angle PCB connector has an interface type of BMMA male which is compatible with thru hole cables and has an impedance of 50 Ohms. Pasternack's BMMA male connector uses solder as an attachment method. Our male BMMA right angle PCB connector provides a maximum frequency of 26.5 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This BMMA male RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack right angle BMMA male PCB connector has a PTFE dielectric type and a VSWR of 1.45:1. Pasternack's BMMA PCB connector has a stainless steel body with gold plating. Our PE5140 BMMA right angle connector uses a beryllium copper inner contact and a stainless steel outer contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from stainless steel material has a contact life of 500 cycles or more. The PE5140 BMMA connector operates at a temperature range of -65 to 165 deg C. This male BMMA PCB RF connector has a maximum insertion loss of 0.772 dB. This right angle connector has gold inner and outer contact plating. Our right angle BMMA male connector has a length of 0.542 inches, a width of 0.24 inches, and a weight of 0.05 lbs.
This Pasternack right angle male BMMA connector will ship the same business day as purchased. Our BMMA right angle male connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.