BMZ Pin Size 8 D38999 Contact for 0.085 Cable, 40 GHz Max Frequency
Product ID:
PEMACTRF8P04
Pricing
| Quantity | Price |
| 1-9 | $115.99 |
| 10-24 | $111.35 |
| 25-99 | $106.71 |
| 100-249 | $102.07 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 23

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications |
| Contact Size |
8 |
| Contact Series |
BMZ |
| Contact Gender |
Pin |
| Max Frequency |
40 GHz |
| VSWR |
1.4:1 |
| Attachment |
Solder/Non-Solder Contact |
| MIL-STD Types |
D38999 Series I, D38999 Series III and D38999 Series IV |
Description
BMZ Pin Size 8 D38999 Contact for 0.085 Cable, 40 GHz Max Frequency
The PEMACTRF8P04 from Pasternack is a size 8 BMZ pin contact that is designed for D38999 Series I, D38999 Series III, and D38999 Series IV military type connector shells. This RF coaxial contact has a solder/non-solder contact attachment method and is built to offer superior performance in demanding applications that require high-frequency data transmission. The BMZ coax contact comes with an impedance of 50 Ohms and a maximum VSWR of 1.4.
Our RF contact has a maximum frequency of 40 GHz. This BMZ RF contact is made up of stainless steel material with gold plating. The PEMACTRF8P04 coax contact has a PTFE dielectric type and a dielectric withstanding voltage of 1000 Vrms. Our BMZ pin contact has a maximum insertion loss of 0.509 dB.
Pasternack’s RF contact has an inner conductor material constructed of beryllium copper and an outer conductor material of stainless steel. These RF coax contacts are specifically engineered to minimize signal loss and crosstalk, providing excellent impedance matching and reducing VSWR. Our BMZ pin contact can operate at temperatures ranging from -65 to 165 degrees C.
PEMACTRF8P04 RF contact is part of more than one million RF, microwave, and millimeter wave parts in stock at Pasternack. This PEMACTRF8P04 coax contact is ready to buy and can be shipped worldwide the same business day as ordered from our warehouse in the United States. Pasternack maintains BMZ pin RF contacts in various sizes and configurations, which allows them to be customized to meet the specific requirements of different applications. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF contact as per your requirements.
Features
- Fits any MIL-DTL-38999 size 8 insert
- Superior high frequency performance
- Blindmate connections
- Made from high quality materials giving a robust mechanical design
- Solderless inner connection to reduce assembly cost
Applications
- Civilian and Military Aerospace
- High Reliability Installations
- Harsh Environments
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table