We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

BMZ Socket Size 8 D38999 Contact for RG179 Cable

Product ID: PEMACTRF8S08

Pricing

QuantityPrice
1-9$125.99
10-24$120.95
25-99$115.91
100-249$110.87
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Contact Size 8
Contact Series BMZ
Contact Gender Socket
Max Frequency 2.15 GHz
VSWR 1.5:1
Attachment Crimp/Non-Solder Contact
MIL-STD Types D38999 Series I, D38999 Series III, D38999 Series IV

Description