Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BMZ Spring Loaded Socket Size 8 D38999 Contact for 0.085 Cable

Product ID: PEMACTRF8S05

Pricing

QuantityPrice
1-9$184.99
10-24$177.59
25-99$170.19
100-249$162.79
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Contact Size 8
Contact Series BMZ
Contact Gender Socket
Max Frequency 40 GHz
VSWR 1.4:1
Attachment Solder/Non-Solder Contact
MIL-STD Types D38999 Series I, D38999 Series III, D38999 Series IV

Description