Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BMZ Spring Loaded Socket Size 8 D38999 Contact for LMR-240-75 Cable

Product ID: PEMACTRF8S07

Pricing

QuantityPrice
1-9$141.99
10-24$136.31
25-99$130.63
100-249$124.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Contact Size 8
Contact Series BMZ
Contact Gender Socket
Max Frequency 2.15 GHz
VSWR 1.5:1
Attachment Crimp/Non-Solder Contact
MIL-STD Types D38999 Series I, D38999 Series III, D38999 Series IV

Description