Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

50 Ohm BNC Male to 75 Ohm BNC Female Matching Pad Operating from DC to 3 GHz

Product ID: PE70MP1100

Pricing

QuantityPrice
1-24$86.99
25-49$82.64
50-99$78.29
100-249$74.81
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesBNC
Connector In GenderMale
Connector In Impedance50 Ohm
Connector Out SeriesBNC
Connector Out GenderFemale
Connector Out Impedence75 Ohm
Minimum FrequencyDC
Maximum Frequency3 GHz
Maximum VSWR1.25:1
Maximum Attenuation7.5 dB

Description