Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Female Bulkhead to 2.92mm Male Cable Using RG405 Coax

Product ID: PE3W03393

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4916RG405/UPE44796KitBOM Datasheet

BNC Female Bulkhead to 2.92mm Male Cable Using RG405 Coax

PE3W03393 is a BNC female bulkhead to 2.92mm male cable using RG405 coax. This Pasternack BNC female bulkhead to 2.92mm male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm 2.92mm for connector 2.

Our female BNC bulkhead to male 2.92mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W03393 BNC female bulkhead to 2.92mm male cable assembly is constructed with RG405 coax.