Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Female 4 Hole Flange to D-Sub Receptacle Cable Using RG400 Coax

Product ID: PE3W14917

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2D-Sub
Connector Gender 2Receptacle
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Female Connector Clamp/Solder Attachment 4 Hole Flange Mount for RG58, RG142, RG223, RG400, RG141, .500 inch Threaded Hole SpacingD-Sub Receptacle Contact Solder Attachment For RG55, RG142, RG223, RG400Data Icon
PE4056RG400/UPE4838KitBOM Datasheet

BNC Female 4 Hole Flange to D-Sub Receptacle Cable Using RG400 Coax

PE3W14917 is a BNC female 4 hole flange to D-Sub receptacle cable using RG400 coax. This Pasternack BNC female 4 hole flange to D-Sub receptacle cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm D-Sub for connector 2.

Our female BNC 4 hole flange to receptacle D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14917 BNC female 4 hole flange to D-Sub receptacle cable assembly is constructed with RG400 coax.