Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

BNC Female 4 Hole Flange to SMA Female 4 Hole Flange Cable Using PE-SR047FL Coax

Product ID: PE3W15915

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44888PE-SR047FLPE4548KitBOM Datasheet

BNC Female 4 Hole Flange to SMA Female 4 Hole Flange Cable Using PE-SR047FL Coax

PE3W15915 is a BNC female 4 hole flange to SMA female 4 hole flange cable using PE-SR047FL coax. This Pasternack BNC female 4 hole flange to SMA female 4 hole flange cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm SMA for connector 2.

Our female BNC 4 hole flange to female SMA 4 hole flange cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W15915 BNC female 4 hole flange to SMA female 4 hole flange cable assembly is constructed with PE-SR047FL coax.