Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Female 4 Hole Flange to SSMC Plug Cable Using PE-SR047FL Coax with HeatShrink

Product ID: PE3C10188/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 14 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Female Connector Solder Attachment 4 Hole Flange Mount for PE-047SR, PE-SR047FL, PE-SR047AL, IP68 RatedFormable 047 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorSSMC Plug Connector Clamp/Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLData Icon
PE44888PE-SR047FLPE45366KitBOM Datasheet

BNC Female 4 Hole Flange to SSMC Plug Cable Using PE-SR047FL Coax with HeatShrink

PE3C10188/HS is a BNC female 4 hole flange to SSMC plug cable using PE-SR047FL coax. This Pasternack BNC female 4 hole flange to SSMC plug cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm SSMC for connector 2.

Our female BNC 4 hole flange to plug SSMC cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C10188/HS BNC female 4 hole flange to SSMC plug cable assembly is constructed with PE-SR047FL coax.