Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Female 75 Ohm to BNC Male 75 Ohm Cable Assemblies

Pasternack Enterprises BNC female 75 Ohm to BNC male 75 Ohm cable assembly product portfolio is made up of 212 custom and standard designs using Flexible cable. BNC female 75 Ohm to BNC male 75 Ohm assemblies are built from 13 unique coaxial cable types and 10 different BNC connectors. Our BNC female 75 Ohm to BNC male 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC female 75 Ohm to BNC male 75 Ohm cable assemblies are built with 31 unique cable and connector combinations. Customers can choose the BNC female 75 Ohm to BNC male 75 Ohm cable assemblies with any combination of the following configurations: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, Bulkhead or standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


The Pasternack facility certified to ISO 9001:2015 builds and ships BNC female 75 Ohm to BNC male 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers available. Exceptional customer service and technical support are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant

 

1-20 of 20 Results