Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Female Bulkhead to Banana Plug Cable Using RG316-DS Coax with HeatShrink

Product ID: PE3W05352/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Female Bulkhead Mount Connector Crimp/Solder Attachment for RG188-DS, RG316-DS, .480 inch D HoleFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketBanana Plug Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE4392RG316-DSPE45164KitBOM Datasheet

BNC Female Bulkhead to Banana Plug Cable Using RG316-DS Coax with HeatShrink

PE3W05352/HS is a BNC female bulkhead to Banana plug cable using RG316-DS coax. This Pasternack BNC female bulkhead to Banana plug cable assembly uses a 50 Ohm BNC for connector 1 and a Banana for connector 2.

Our female BNC bulkhead to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05352/HS BNC female bulkhead to Banana plug cable assembly is constructed with RG316-DS coax.